IESNA:LM-63-2002
[TEST]P949362
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-850-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14317
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2233.2 2096.7 1978.2 1838.1 1698 1611.2 1580.4 1584.9 1611.2 1644.6
1801 2286.5 3074.9 3865.1 4664.4 5276.5 5817.2 6242.1 6677 6956.4
6977.1 6630.9 5083.9 4429.3 3685.2 2504.4 1551.5 1226 823.7 434
217 164.6 104.9 61.5 24.4 0 0
2233.2 2115.7 1997.2 1858 1716 1628.3 1595.8 1593.1 1615.7 1646.4
1766.7 2188 2945.6 3833.5 4600.2 5237.6 5799.1 6284.6 6691.4 7014.2
7086.5 6800.8 5306.3 4541.4 3832.6 2664.5 1651.8 1272.1 851.7 455.7
253.2 198.9 135.6 88.6 57.9 13.6 0
2233.2 2112.9 2001.7 1869.7 1731.4 1645.5 1609.3 1602.1 1616.6 1644.6
1723.3 2032.5 2681.6 3528.8 4350.7 5083 5746.6 6314.4 6811.7 7225.8
7377.7 7252 6779.1 5329.8 4470 3298.3 2069.5 1490 1084 633.8
426.7 352.6 308.3 256.8 176.3 30.7 0
2233.2 2125.6 2018.9 1904.1 1780.2 1688 1647.3 1631 1636.5 1658.2
1697 1858 2288.3 2984.5 3812.7 4640 5454.6 6233.1 6929.2 7432.8
7738.4 7780 7554 7161.6 6519.7 5416.6 4423 3395.9 2276.6 1054.2
535.2 352.6 266.7 176.3 69.6 0 0
2233.2 2130.1 2040.6 1943.9 1843.5 1766.7 1720.6 1702.5 1699.8 1716.9
1745.9 1805.5 1997.2 2428.5 3093 3881.4 4762.9 5671.6 6573.9 7332.5
7884.9 8183.3 8195 7977.1 7681.5 7277.3 6712.2 5738.5 4269.3 2578.6
1101.2 383.3 160 89.5 35.3 2.7 0
2233.2 2148.2 2068.6 2001.7 1929.4 1871.5 1839.9 1825.4 1823.6 1837.2
1863.4 1901.4 1980.9 2158.2 2518.9 3075.8 3804.6 4636.4 5506.1 6368.7
7189.6 7884.9 8412 8624.5 8645.3 8635.3 8646.2 8402.1 7275.5 5171.6
2884.2 971 246.8 91.3 22.6 1.8 0
2233.2 2166.3 2105.7 2062.3 2028 2005.4 2000.8 2009 2025.2 2046.9
2079.5 2124.7 2183.5 2281.1 2443.9 2722.3 3155.4 3737.7 4394.1 5099.3
5866 6658.9 7431 8129 8745.6 9251 9779.9 10308 10298 8680.5
5390.4 2282.9 594.9 168.2 50.6 3.6 0
2233.2 2190.7 2154.5 2133.7 2131 2143.7 2169.9 2215.1 2258.5 2310.9
2381.5 2452.9 2524.3 2621.1 2747.6 2943.8 3247.6 3674.4 4174.4 4764.7
5437.4 6110.1 6810.8 7478 8338.8 9224.8 10300.7 11312.4 11820.6 11213
8840.6 4821.7 1350.8 287.5 61.5 4.5 0
2233.2 2217.8 2205.2 2217.8 2244 2287.4 2342.6 2407.7 2469.2 2537.9
2612.9 2688.9 2769.3 2876 3016.2 3219.6 3501.7 3895 4384.1 4951
5635.4 6364.1 7176.1 8059.4 9016.9 10081 11203.9 12260.9 12805.1 12263.6
9652.5 4447.4 944.8 245 50.6 4.5 0
2233.2 2216.9 2213.3 2229.6 2261.2 2311.9 2375.1 2436.6 2508 2574
2648.2 2720.5 2803.7 2903.2 3046.9 3254 3542.4 3936.6 4435.6 5047.7
5742.1 6503.4 7333.4 8254.7 9236.6 10317 11443.5 12450.7 12900.1 12120.7
9099.1 3703.3 718.8 190.8 38 3.6 0
2233.2 2235 2249.5 2299.2 2359.8 2442 2541.5 2641 2739.5 2839
2935.7 3039.7 3150.9 3301 3519.8 3800 4143.6 4581.2 5105.6 5693.3
6320.8 6971.7 7675.1 8339.7 8949 9465.3 9864.9 9987 9542.2 8156.1
5233.1 1536.1 279.4 85.9 21.7 7.2 0
2233.2 2243.1 2270.3 2324.5 2402.3 2499.9 2607.5 2720.5 2831.7 2933
3031.5 3127.4 3229.5 3354.3 3503.5 3706 3975.4 4303.6 4671.6 5052.3
5437.4 5825.3 6201.4 6498.9 6654.4 6656.2 6514.2 6192.4 5530.5 4593.9
2980.9 1000.9 223.3 73.2 28 10.8 0
2233.2 2244.9 2278.4 2332.6 2413.1 2504.4 2601.2 2694.3 2773 2832.6
2867 2888.7 2895.9 2906.8 2928.5 2963.7 3057.8 3257.6 3510.7 3758.5
3920.3 3994.4 3980 3778.3 3335.3 2749.4 2099.4 1376.1 801.1 432.2
231.5 102.2 42.5 17.2 6.3 0.9 0
2233.2 2250.4 2270.3 2308.2 2336.3 2351.6 2353.4 2317.3 2251.3 2138.3
1979.1 1780.2 1554.2 1326.4 1106.7 901.4 717.9 594 550.6 545.2
550.6 547 491.8 389.7 278.5 186.3 123.9 94 77.8 63.3
48.8 30.7 12.7 5.4 1.8 0 0
2233.2 2251.3 2246.8 2216 2150 2049.7 1913.1 1716 1458.4 1159.1
879.7 651 485.5 397.8 366.2 359.8 355.3 349.9 340.9 330.9
315.5 282.1 232.4 180.8 139.2 110.3 87.7 68.7 53.3 39.8
26.2 12.7 5.4 1.8 0 0 0
2233.2 2238.6 2190.7 2075 1900.5 1673.5 1364.3 1025.3 736 534.3
427.7 381.5 353.5 330 309.2 292 283 273 264 255
240.5 215.2 182.6 148.3 116.6 93.1 75 57.9 43.4 29.8
15.4 7.2 2.7 0 0 0 0
2233.2 2222.3 2112 1918.6 1649.1 1314.6 929.4 635.6 474.7 419.5
392.4 367.1 335.4 297.5 258.6 226 201.6 190.8 198 208.9
208.9 196.2 173.6 144.7 113.9 90.4 70.5 55.2 40.7 27.1
17.2 7.2 2.7 0 0 0 0
2233.2 2216 2052.4 1777.5 1410.4 976.5 637.4 472.9 429.5 406
381.5 347.2 306.5 263.1 221.5 186.3 157.3 142.9 136.5 134.7
135.6 135.6 132 120.2 105.8 90.4 75.9 60.6 48.8 38.9
28.9 17.2 3.6 0 0 0 0
2233.2 2213.3 2003.5 1678.1 1242.3 796.5 523.5 445.7 421.3 398.7
368 328.2 284.8 240.5 202.5 170.9 151 140.1 132.9 126.6
120.2 114.8 110.3 104.9 97.6 87.7 75 63.3 54.2 44.3
32.5 19.9 3.6 0 0 0 0
2233.2 2202.5 1959.2 1588.6 1111.2 679.9 476.5 437.6 416.8 390.6
357.1 320.1 280.3 236.9 198.9 170.9 153.7 144.7 138.3 132.9
125.7 120.2 113.9 107.6 99.5 85.9 68.7 58.8 48.8 38.9
27.1 12.7 1.8 0 0 0 0
2233.2 2201.5 1945.7 1555.1 1057.8 636.5 462 434 415 387
352.6 318.3 281.2 240.5 201.6 171.8 155.5 146.5 139.2 133.8
128.4 122.1 114.8 106.7 94.9 76.9 56.1 47 38 28
18.1 6.3 0 0 0 0 0
2233.2 2203.4 1937.5 1541.5 1035.2 622.9 462 433.1 413.2 386.1
350.8 316.4 281.2 239.6 200.7 170.9 155.5 146.5 140.1 134.7
129.3 122.1 114.8 106.7 94 74.1 54.2 46.1 36.2 27.1
16.3 5.4 0 0 0 0 0
